(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Plain Bearing - Slide, GE and SB Series (Part Numbers)

Spherical Plain Bearing - Slide, GE and SB Series
  • Volume Discount

[Features]
· Each of the inner and outer wheels features a lubrication groove and two lubrication holes.
· Not filled with grease.
· Lubricate Properly before Use

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GE10E
GE12E
GE15EC
GE15ES
GE17EC
GE17ES-2RS
GE20EC
GE20GS
GE25EC
GE25ES
GE30EC-2RS
GE35EC-2RS
GE35GS
GE40EC-2RS
GE40ES
GE40ES-2RS
GE45ES
GE50ES
GE50ES-2RS
GE60ES
SB12A
SB15A
SB20A
SB22A
SB25A
SB30A
SB35A
SB40A
SB45A
SB50A
SB55A
SB60A
SB85A
SB90A
SB150220120
SB150A
SB203216
SB254221
SB305027
SB355530
SB406233
SB457236
SB8513574
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
Liner Material Operating Temperature Range
(℃)
Allowable Tilt Angle α
(deg)
Lubrication Method Outer ring style Seal Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)
1 Piece(s)Available

8 Days or more

1010--12[Lubrication] LubricationSingle splitNo1809410
1 Piece(s)Available

8 Days or more

-12--11[Lubrication] LubricationSingle splitNo18012400
1 Piece(s)Available

8 Days or more

1015[PTFE] Special PTFE-8[Lubrication Free] Oil-Free-No15019400
1 Piece(s)Available

8 Days or more

1015--8[Lubrication] LubricationSingle splitNo18019400
1 Piece(s)Available

8 Days or more

-17[PTFE] Special PTFE-10[Lubrication Free] Oil-Free-No15024500
1 Piece(s)Available

11 Days or more

-17--30~807[Lubrication] LubricationSingle splitAvailable-24500
1 Piece(s)Available

8 Days or more

-20[PTFE] Special PTFE-9[Lubrication Free] Oil-Free-No15034100
1 Piece(s)Available

11 Days or more

-20--17[Lubrication] LubricationSingle splitNo18055700
1 Piece(s)Available

8 Days or more

1025[PTFE] Special PTFE-7[Lubrication Free] Oil-Free-No15055700
1 Piece(s)Available

11 Days or more

1025--7[Lubrication] LubricationSingle splitNo18055700
1 Piece(s)Available

8 Days or more

-30[PTFE] Special PTFE-30~804[Lubrication Free] Oil-Free-Available-180000
1 Piece(s)Available

8 Days or more

1035[PTFE] Special PTFE-30~804[Lubrication Free] Oil-Free-Available-230000
1 Piece(s)Available

11 Days or more

1035--16[Lubrication] LubricationSingle splitNo180114000
1 Piece(s)Available

11 Days or more

-40[PTFE] Special PTFE-30~804[Lubrication Free] Oil-Free-Available-286000
1 Piece(s)Available

11 Days or more

1040--7[Lubrication] LubricationSingle splitNo180114000
1 Piece(s)Available

11 Days or more

-40--30~804[Lubrication] LubricationSingle splitAvailable-114000
1 Piece(s)Available

11 Days or more

1045--7[Lubrication] LubricationSingle splitNo180147000
1 Piece(s)Available

8 Days or more

1050--6[Lubrication] LubricationSingle splitNo180181000
1 Piece(s)Available

11 Days or more

1050--30~804[Lubrication] LubricationSingle splitAvailable-181000
1 Piece(s)Available

11 Days or more

1060--6[Lubrication] LubricationSingle splitNo180282000
1 Piece(s)Available

8 Days or more

-12--7[Lubrication] LubricationSingle splitNo18015900
1 Piece(s)

8 Days or more

-15--6[Lubrication] LubricationSingle splitNo18023700
1 Piece(s)Available

8 Days or more

-20--4[Lubrication] LubricationSingle splitNo18038400
1 Piece(s)

8 Days or more

-22--6[Lubrication] LubricationSingle splitNo18050200
1 Piece(s)Available

11 Days or more

1025--5[Lubrication] LubricationSingle splitNo18063500
1 Piece(s)Available

11 Days or more

1030--6[Lubrication] LubricationSingle splitNo180101000
1 Piece(s)Available

8 Days or more

1035--5[Lubrication] LubricationSingle splitNo180127000
1 Piece(s)Available

11 Days or more

1040--6[Lubrication] LubricationSingle splitNo180151000
1 Piece(s)Available

11 Days or more

1045--5[Lubrication] LubricationSingle splitNo180188000
1 Piece(s)

13 Days or more

-50--5[Lubrication] LubricationSingle splitNo180254000
1 Piece(s)

12 Days or more

-55--5[Lubrication] LubricationSingle splitNo180314000
1 Piece(s)Available

11 Days or more

1060--6[Lubrication] LubricationSingle splitNo180397000
1 Piece(s)Available

8 Days or more

-85--6[Lubrication] LubricationSingle splitNo180772000
1 Piece(s)Available

11 Days or more

1090--5[Lubrication] LubricationSingle splitNo180829000
1 Piece(s)Available

14 Days or more

10150--5[Lubrication] LubricationDouble splitNo1802110000
1 Piece(s)Available

11 Days or more

-150--5[Lubrication] LubricationSingle splitNo1802110000
1 Piece(s)Available

11 Days or more

-20--4[Lubrication] LubricationDouble splitNo18038400
1 Piece(s)Available

11 Days or more

-25--5[Lubrication] LubricationDouble splitNo18063500
1 Piece(s)

13 Days or more

-30--6[Lubrication] LubricationDouble splitNo180101000
1 Piece(s)Available

11 Days or more

-35--5[Lubrication] LubricationDouble splitNo180127000
1 Piece(s)Available

8 Days or more

1040--6[Lubrication] LubricationDouble splitNo180151000
1 Piece(s)Available

11 Days or more

1045--5[Lubrication] LubricationDouble splitNo180188000
1 Piece(s)Available

11 Days or more

-85--6[Lubrication] LubricationDouble splitNo180772000

Loading...

  1. 1

Basic Information

Type Spherical Slide Bearings Spherical Bearing Type Standard Main Body Material High carbon chromium bearing steel
Ball Material High carbon chromium bearing steel

Additional Products in this Category

Tech Support