(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rod End and Spherical Plain Bearing - Insert, PHS and POS Series (Part Numbers)

Rod End and Spherical Plain Bearing - Insert, PHS and POS Series
  • Volume Discount

[Features]
· The outer wheel features a lubrication groove and one lubrication hole.
· Not filled with grease.
· Lubricate Properly before Use

PDF

Part Number

Configured Part Number is shown.

POS12

 
Part Number
POS12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M I.D. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)
1 Piece(s)

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Male threadRight Screw[Special Copper Alloy] Special Copper Alloy169008[Lubrication] Oil Supply Type Insert Shape18013100

Loading...

  1. 1

Basic Information

Ball Material Steel

Please check the type/dimensions/specifications of the part POS12 in the Rod End and Spherical Plain Bearing - Insert, PHS and POS Series series.

Products like this...

Part Number
PB16
PB20
PB25
POS12ECL
POS12L
POS14EC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M I.D. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)
1 Piece(s)Available

8 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-16--[Special Copper Alloy] Special Copper Alloy5040015[Lubrication] Oil Supply Type Insert Shape18021000
1 Piece(s)

13 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-20--[Special Copper Alloy] Special Copper Alloy7400015[Lubrication] Oil Supply Type Insert Shape18030800
1 Piece(s)Available

13 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-25--[Special Copper Alloy] Special Copper Alloy11100015[Lubrication] Oil Supply Type Insert Shape18046200
1 Piece(s)Available

8 Days or more

10Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Male threadLeft Screw[Special Copper Alloy] Special Copper Alloy137008[Lubrication Free] Oil-Free Type15026200
1 Piece(s)Available

12 Days or more

-Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Male threadLeft Screw[Special Copper Alloy] Special Copper Alloy169008[Lubrication] Oil Supply Type Insert Shape18013100
1 Piece(s)Available

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M14] M14X214Male threadRight Screw[PTFE] Special PTFE1720010[Lubrication Free] Oil-Free Type15033600

Additional Products in this Category

Tech Support