(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eccentric Clamp Bolt SLEC-B

Eccentric Clamp Bolt SLEC-B
  • Volume Discount

• When tightened, the head of the screw that is eccentric to the axis will clamp powerfully to the workpieces. Due to a wedge effect, a large clamping force can be obtained with a small amount of tightening torque.

PDF

Part Number

Configured Part Number is shown.

Part Number
SLEC-M4-B-EL
SLEC-M6-B-EL
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter M Head diameter D1/±0.1
(mm)
Head Height L1
(mm)
Eccentric value e +0.1/0
(mm)
Thread Length L2
(mm)
Diameter under Neck d g7
(mm)
Length under neck L3
(mm)
Number of Hexalobular socket No. Applicable Wrench
1 Piece(s)Available

11 Days or more

M4730.474.5515SKX-15
1 Piece(s)Available

11 Days or more

M61040.5126.5825SKX-25

Loading...

  1. 1

Basic Information

Body Material 4137 Alloy Steel Surface Treatment Electroless Nickel Plating Strength Class 10.9

Additional Products in this Category

Tech Support