(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Abrasion Resistant and Antistatic Hose Super Plus F KFR

Abrasion Resistant and Antistatic Hose Super Plus F KFR

[Features]
· Has rubber inner layer with excellent abrasion resistance.
· It is lightweight and very flexible. Easy to handle and offers excellent workability.
· Conductive rubber is used, providing a high anti-static effect.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KFR-50-[1-50/1]M
KFR-65-[1-50/1]M
KFR-75-[1-20/1]M
KFR-100-[1-20/1]M
KFR-125-20M
KFR-150-[1-20/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal
(φ)
Minimum Bending Radius
(mm)
Allowable Pressure
(MPa)
Length
(m)
Length (Fixed Dimensions)
(m)
1 Piece(s)

10 Days or more

60.6501200.11 ~ 50-
1 Piece(s)

10 Days or more

73.2652000.11 ~ 50-
1 Piece(s)

10 Days or more

88.8752400.11 ~ 20-
1 Piece(s)

10 Days or more

118.61003200.11 ~ 20-
1 Piece(s)

10 Days or more

145.71254800.07-20
1 Piece(s)

10 Days or more

174.21507200.071 ~ 20-

Loading...

  1. 1

Basic Information

Applicable Fluid Powder / Air / Grains Hose Material Vinyl Chloride Color Black
Properties Antistatic Performance / Abrasion Resistance / Vacuum Upper Limit Temperature Range(℃) 50 Specifications Vacuum Conveyor, Blower, Grains, etc.

Additional Products in this Category

Tech Support