(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, MOR series. (Part Numbers)

Flexible Couplings - Oldham Type, MOR series.
  • Volume Discount

Oldham type flexible couplings, MOR series. Large permissible misalignment. The force generated by the eccentric reaction is small, thus reducing the load on the shaft.

PDF

Part Number

Configured Part Number is shown.

MOR-38C-16-16

Part Number
MOR-38C-16-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Application Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Feature Body Material Category Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Operating Temperature Range
(℃)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

8 Days or more

-Angular Misalignment / EccentricityStandard / Stepping Motor50.01~100.001616384010001~78000High Torque[Aluminum] A2017Coupling body561600031.1~3.02.5Polyacetal-20~801.5×10-5Clamping TypeStandard Shaft BoreNo

Loading...

  1. 1

Basic Information

Type Oldham Type

Please check the type/dimensions/specifications of the part MOR-38C-16-16 in the Flexible Couplings - Oldham Type, MOR series. series.

Products like this...

Part Number
MOR-10-3-3
MOR-10-3-4
MOR-10-4-4
MOR-38C-16-17-BT
MOR-38C-16-17-BT-KT
MOR-38C-16-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Application Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Feature Body Material Category Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Operating Temperature Range
(℃)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

8 Days or more

-Eccentricity / Angular MisalignmentStandard / Stepping Motor1.01~3.00331010.210001~78000High Torque[Aluminum] A2017Coupling body1.66300030.41~1.00.9Polyacetal-20~801.9×10-8Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-Eccentricity / Angular MisalignmentStandard / Stepping Motor1.01~3.00341010.210001~78000High Torque[Aluminum] A2017Coupling body1.66300030.41~1.00.9Polyacetal-20~801.9×10-8Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-Eccentricity / Angular MisalignmentStandard / Stepping Motor1.01~3.00441010.210001~78000High Torque[Aluminum] A2017Coupling body1.66300030.41~1.00.9Polyacetal-20~801.9×10-8Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

10Eccentricity / Angular MisalignmentStandard / Stepping Motor50.01~100.001617384010001~78000High Torque[Aluminum] A2017Coupling body561600031.1~3.02.5Polyacetal-20~801.5×10-5Clamping TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

10Eccentricity / Angular MisalignmentStandard / Stepping Motor50.01~100.001617384010001~78000High Torque[Aluminum] A2017Coupling body561600031.1~3.02.5Polyacetal-20~801.5×10-5Clamping TypeAdditional Work Shaft HoleD2 Hole
1 Piece(s)Available

8 Days or more

-Eccentricity / Angular MisalignmentStandard / Stepping Motor50.01~100.001618384010001~78000High Torque[Aluminum] A2017Coupling body561600031.1~3.02.5Polyacetal-20~801.5×10-5Clamping TypeStandard Shaft BoreNo

Additional Products in this Category

Tech Support