(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount SeriesA5000

Toyo Diamond Mount SeriesA5000
  • Volume Discount

• General anti-vibration rubber. • Simple structure allows easy handling. • Compact but can be used for heavy loads with a relatively high constant screw. • Flexible vibration direction and allocation.

Part Number

Configured Part Number is shown.

Part Number
A5001
A5002
A5003
A5004
A5005
A5006
A5007
A5008
A5009
A5010
A5012
A5013
A5014
A5015
Part NumberMinimum order quantityVolume DiscountDays to Ship Compressed Max. Load
(N)
Connection Screw d Compressed Spring Constant: Kc
(N/mm)
L
(mm)
Mounting Screw Length C
(mm)
1 Piece(s)Available

Same day

Stock

88M534.51514
1 Piece(s)Available

8 Days or more

185M678.51619
1 Piece(s)Available

8 Days or more

345M61351619
1 Piece(s)Available

8 Days or more

490M81752023
1 Piece(s)Available

8 Days or more

390M883.53023
1 Piece(s)Available

16 Days or more

930M83452028
1 Piece(s)Available

10 Days or more

835M82252528
1 Piece(s)Available

8 Days or more

735M81503028
1 Piece(s)Available

8 Days or more

1550M104202527
1 Piece(s)Available

10 Days or more

1350M102853027
1 Piece(s)Available

8 Days or more

3350M125204037
1 Piece(s)Available

10 Days or more

2750M122955537
1 Piece(s)Available

13 Days or more

5200M165206045
1 Piece(s)Available

10 Days or more

4450M163208045

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing Connection Type Both ends threaded
Antivibration Rubber Type Round shape Color Black

Additional Products in this Category

Tech Support