(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount SeriesU2000

Toyo Diamond Mount SeriesU2000
  • Volume Discount

A low-spring constant vibration-proof rubber that uses the rubber shear rigidity and for which a suitable spring constant ratio can be selected both horizontally and vertically for effectiveness against both high and low frequency vibrations. • Can be inserted and mounted in narrow spaces.

Part Number

Configured Part Number is shown.

Part Number
U2425
U2440
U2640
U2660
Part NumberMinimum order quantityVolume DiscountDays to Ship Compressed Max. Load
(N)
Compressed Spring Constant: Kc
(N/mm)
L
(mm)
1 Piece(s)Available

10 Days or more

18568.526
1 Piece(s)Available

10 Days or more

32511526
1 Piece(s)Available

8 Days or more

4408840
1 Piece(s)Available

10 Days or more

68513540

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing Connection Type Others
Antivibration Rubber Type Saddle‐shape Color Black

Additional Products in this Category

Tech Support