(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Used for pipework proceeding at a right angle from a female thread.
· A swivel type that can be positioned in any direction.
Part Number
Configured Part Number is shown.
KFV04-01
Part Number |
---|
KFV04-01 |
Loading...
Connection Types | Screw⇔Tube Connection | Thread-to-Tube Connection Shape | Swivel elbow | Material | C3604+C3771 |
---|---|---|---|---|---|
Thread Types | R | Suitable operating environment | Standard |
Please check the type/dimensions/specifications of the part KFV04-01 in the Insert Fittings KF Series, Swivel Elbow KFV series.
Part Number |
---|
KFV04-01S |
KFV04-02S |
KFV06-01 |
KFV06-01S |
KFV06-02S |
KFV06-03 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy