(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Fittings KF Series, Bulkhead Union KFE【10 Pieces Per Package】 (Part Numbers)

Insert Fittings KF Series, Bulkhead Union KFE
  • Volume Discount

Used for wire-to-wire connection of tubes for panel mount, etc.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KFE06-00

Part Number
KFE06-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

3 Days

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Partition unions Material C3604+C3771
Surface Treatment No Applicable Tube Size O.D. 6 Applicable Tube Size I.D.(mm) 4
Sleeve material Resin Suitable operating environment Standard

Please check the type/dimensions/specifications of the part KFE06-00 in the Insert Fittings KF Series, Bulkhead Union KFE series.

Additional Products in this Category

Tech Support