(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Fittings KF Series, Female Bulkhead Union KFE【10 Pieces Per Package】 (Part Numbers)

Insert Fittings KF Series, Female Bulkhead Union KFE
  • Volume Discount

Used as a relay connection between male thread and tube for panel mounting, etc.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KFE06-02
KFE08N-03
KFE08U-03
KFE10N-03
KFE10U-03
KFE12N-03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connection screw Applicable Tube Size O.D. Applicable Tube Size I.D.
(mm)

10 Pieces Per Package

1 Pack(s)Available

Quote

1/464

10 Pieces Per Package

1 Pack(s)Available

Quote

3/886

10 Pieces Per Package

1 Pack(s)Available

3 Days

3/885

10 Pieces Per Package

1 Pack(s)Available

Quote

---

10 Pieces Per Package

1 Pack(s)Available

Quote

3/8106.5

10 Pieces Per Package

1 Pack(s)Available

Quote

3/8129

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Female union for Partition Material C3604+C3771
Surface Treatment No Thread Types Rc Sleeve material Resin
Suitable operating environment Standard

Additional Products in this Category

Tech Support