(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, MJC series. (Part Numbers)

Flexible Couplings - Oldham Type, MJC series.
  • Volume Discount

Oldham type flexible couplings, MJC series. Absorption of a maximum eccentricity of 7 mm. Torque 0.06Nm~37.5Nm. Excellent electrical resistance, non-magnetic, no lubrication. Clamping method by clamping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MJC-19-3X3
MJC-19-3X4
MJC-19-3X5
MJC-19-3X6
MJC-19-3X7
MJC-19-3X8
MJC-19-4X4
MJC-19-4X5
MJC-19-4X6
MJC-19-4X7
MJC-19-4X8
MJC-19-5X5
MJC-19-5X6
MJC-19-5X7
MJC-19-5X8
MJC-19-6X6
MJC-19-6X7
MJC-19-6X8
MJC-19-7X7
MJC-19-7X8
MJC-19-8X8
MJC-25-6X6
MJC-25-6X7
MJC-25-6X8
MJC-25-6X9
MJC-25-6X10
MJC-25-6X11
MJC-25-6X12
MJC-25-7X7
MJC-25-7X8
MJC-25-7X9
MJC-25-7X10
MJC-25-7X11
MJC-25-7X12
MJC-25-8X8
MJC-25-8X9
MJC-25-8X10
MJC-25-8X11
MJC-25-8X12
MJC-25-9X9
MJC-25-9X10
MJC-25-9X11
MJC-25-9X12
MJC-25-10X10
MJC-25-10X11
MJC-25-10X12
MJC-25-11X11
MJC-25-11X12
MJC-25-12X12
MJC-33-8X8
MJC-33-8X9
MJC-33-8X10
MJC-33-8X11
MJC-33-8X12
MJC-33-8X13
MJC-33-8X14
MJC-33-9X9
MJC-33-9X10
MJC-33-9X11
MJC-33-9X12
MJC-33-9X13
MJC-33-9X14
MJC-33-10X10
MJC-33-10X11
MJC-33-10X12
MJC-33-10X13
MJC-33-10X14
MJC-33-11X11
MJC-33-11X12
MJC-33-11X13
MJC-33-11X14
MJC-33-12X12
MJC-33-12X13
MJC-33-12X14
MJC-33-13X13
MJC-33-13X14
MJC-33-14X14
MJC-41-8X8
MJC-41-8X9
MJC-41-8X10
MJC-41-8X11
MJC-41-8X12
MJC-41-8X13
MJC-41-8X14
MJC-41-8X15
MJC-41-8X16
MJC-41-8X17
MJC-41-8X18
MJC-41-8X19
MJC-41-8X20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque
(N•m)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

12 Days or more

101.01~3.003319.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.003419.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.003519.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.003619.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.003719.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.003819.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.004419.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.004519.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.004619.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.004719.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.004819.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.005519.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.005619.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.005719.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.005819.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.006619.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.006719.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.006819.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.007719.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.007819.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

101.01~3.008819.1221.71.1~3.02.467X10-8
1 Piece(s)Available

12 Days or more

103.01~5.006625.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.006725.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.006825.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.006925.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0061025.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0061125.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0061225.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.007725.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.007825.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.007925.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0071025.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0071125.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0071225.428.441.1~3.03252X10-8
1 Piece(s)Available

8 Days or more

103.01~5.008825.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.008925.428.441.1~3.03252X10-8
1 Piece(s)Available

8 Days or more

103.01~5.0081025.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0081125.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0081225.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.009925.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0091025.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0091125.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.0091225.428.441.1~3.03252X10-8
1 Piece(s)Available

8 Days or more

103.01~5.00101025.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.00101125.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.00101225.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.00111125.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.00111225.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

103.01~5.00121225.428.441.1~3.03252X10-8
1 Piece(s)Available

12 Days or more

105.01~10.008833.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.008933.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.0081033.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.0081133.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.0081233.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.0081333.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.0081433.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.009933.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.0091033.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.0091133.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.0091233.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.0091333.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.0091433.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00101033.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00101133.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00101233.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00101333.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00101433.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00111133.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00111233.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00111333.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00111433.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00121233.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00121333.348103.1~5.03.81210X10-8
1 Piece(s)Available

8 Days or more

105.01~10.00121433.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00131333.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00131433.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

105.01~10.00141433.348103.1~5.03.81210X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.008841.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.008941.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0081041.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0081141.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0081241.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0081341.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0081441.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0081541.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0081641.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0081741.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0081841.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0081941.350.8173.1~5.053273X10-8
1 Piece(s)Available

12 Days or more

1010.01~20.0082041.350.8173.1~5.053273X10-8

Loading...

Basic Information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Servo Motor / Stepping Motor / Encoder
Feature High accuracy / High durability / Backlash 0 / Vibration Absorption Body Material Aluminum Alloy Allowable Angular Misalignment(deg) 1
Buffer Part Material Polyacetal Specifications Clamp locking

Additional Products in this Category

Tech Support