(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass-Made General Purpose 400 Model Ball Valve Screwing (T-Shaped Handle)

Brass-Made General Purpose 400 Model Ball Valve Screwing (T-Shaped Handle)
  • Volume Discount

T Ball Series
For complete product overview and details on Brass-Made General Purpose 400 Model Ball Valve Screwing (T-Shaped Handle) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TT-8A
TT-10A
TT-15A
TT-20A
TT-25A
TT-32A
TT-40A
TT-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Applicable Fluid Water / Oil / Gas Main Body Shape Straight
Nominal Pressure Rating 400 Type Body Material Brass Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape T Shaped Handle
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support