(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ferrule - Different Diameters, for ISO Gas Piping, FSR Series, Sanitary Fittings

Ferrule - Different Diameters, for ISO Gas Piping, FSR Series, Sanitary Fittings
  • Volume Discount

•Type: Fitting
•Fitting Shape: Straight
•Connection Type 1 Left Large Diameter Side: ISO Ferrule Union
•Connection Type 2 Right Small Diameter Side: Weld-On
•Dia., Center: Unequal Dia., Concentric

Part Number

Configured Part Number is shown.

Part Number
FSR-S1-10S-8A
FSR-S1-10S-10A
FSR-S1-10S-15A
FSR-S1-10S-20A
FSR-S1-15S-8A
FSR-S1-15S-10A
FSR-S1-15S-15A
FSR-S1-15S-20A
FSR-S1-15S-25A
FSR-S1-15S-32A
FSR-S1-15S-40A
FSR-S1-20S-10A
FSR-S1-20S-15A
FSR-S1-20S-20A
FSR-S1-20S-25A
FSR-S1-20S-32A
FSR-S1-20S-40A
FSR-S1-20S-50A
FSR-S1-25S-20A
FSR-S1-25S-25A
FSR-S1-25S-32A
FSR-S1-25S-40A
FSR-S1-25S-50A
FSR-S1-30S-15A
FSR-S1-30S-25A
FSR-S1-30S-32A
FSR-S1-30S-40A
FSR-S3-10S-8A
FSR-S3-10S-10A
FSR-S3-10S-15A
FSR-S3-15S-8A
FSR-S3-15S-10A
FSR-S3-15S-15A
FSR-S3-15S-20A
FSR-S3-15S-25A
FSR-S3-15S-32A
FSR-S3-20S-10A
FSR-S3-20S-15A
FSR-S3-20S-25A
FSR-S3-20S-40A
FSR-S3-20S-50A
FSR-S3-25S-10A
FSR-S3-25S-15A
FSR-S3-25S-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Diameter
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1SX1/4B(8A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1SX3/8B(10A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1SX1/2B(15A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1SX3/4B(20A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1.5SX1/4B(8A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1.5SX3/8B(10A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1.5SX1/2B(15A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1.5SX3/4B(20A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1.5SX1B(25A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1.5SX1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S1.5SX1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S2SX3/8B(10A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S2SX1/2B(15A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S2SX3/4B(20A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S2SX1B(25A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S2SX1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S2SX1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1.0S~2.0S2SX2B(50A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S2.5SX3/4B(20A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S2.5SX1B(25A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S2.5SX1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S2.5SX1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S2.5SX2B(50A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S3SX1/2B(15A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S3SX1B(25A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S3SX1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel2.5S~4.5S3SX1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1SX1/4B(8A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1SX3/8B(10A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1SX1/2B(15A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1.5SX1/4B(8A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1.5SX3/8B(10A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1.5SX1/2B(15A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1.5SX3/4B(20A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1.5SX1B(25A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S1.5SX1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S2SX3/8B(10A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S2SX1/2B(15A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S2SX1B(25A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S2SX1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1.0S~2.0S2SX2B(50A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel2.5S~4.5S2.5SX3/8B(10A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel2.5S~4.5S2.5SX1/2B(15A)
1 Piece(s)Available

12 Days or more

10316L Stainless Steel2.5S~4.5S2.5SX2B(50A)

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Reducing/Concentricity

Additional Products in this Category

Tech Support