(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Valve CSR Threaded Ball Valve

Stainless Steel Valve CSR Threaded Ball Valve
  • Volume Discount

•Main Body Shape : Straight
•Body Material : 316 Stainless Steel
For complete product overview and details on Stainless Steel Valve CSR Threaded Ball Valve see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CSR-PS2-8-T
CSR-PS2-10-T
CSR-PS2-15-L
CSR-PS2-20-L
CSR-PS2-20-T
CSR-PS2-25-L
CSR-PS2-32-L
CSR-PS2-40-L
CSR-PS2-50-L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Designation of Piping Thread Handle Shape Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Dimension W
(mm)
1 Piece(s)Available

8 Days or more

101/4B(8A)Wing Handle1/4B(8A)393565
1 Piece(s)Available

13 Days or more

103/8B(10A)Wing Handle3/8B(10A)443968
1 Piece(s)Available

8 Days or more

101/2B(15A)[Others] Lock Handle1/2B(15A)594282
1 Piece(s)Available

8 Days or more

103/4B(20A)[Others] Lock Handle3/4B(20A)604582
1 Piece(s)Available

8 Days or more

103/4B(20A)Wing Handle3/4B(20A)604582
1 Piece(s)Available

14 Days or more

101B(25A)[Others] Lock Handle1B(25A)7251100
1 Piece(s)Available

12 Days or more

101 1/4B(32A)[Others] Lock Handle1 1/4B(32A)7755100
1 Piece(s)Available

12 Days or more

101 1/2B(40A)[Others] Lock Handle1 1/2B(40A)8467140
1 Piece(s)Available

12 Days or more

102B(50A)[Others] Lock Handle2B(50A)10078140

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Port Main Body Shape Straight Body Material 316 Stainless Steel
Operation Method Manual Supply Side, Connection Type Rc Seat Material NEW PTFE
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support