(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ball Valve, CSE Screw-in Ball Valve

Stainless Steel Ball Valve, CSE Screw-in Ball Valve
  • Volume Discount

•Main Body Shape : Straight
•Body Material : 304 Stainless Steel
•Applicable Fluid : Air, Water
For complete product overview and details on Stainless Steel Ball Valve, CSE Screw-in Ball Valve see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CSE-PS1-8-T
CSE-PS1-10-T
CSE-PS1-15-T
CSE-PS1-20-T
CSE-PS1-25-T
CSE-PS1-32
CSE-PS1-40
CSE-PS1-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Designation of Piping Thread Handle Shape Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

101/4B(8A)Wing Handle1/4B(8A)
1 Piece(s)Available

8 Days or more

103/8B(10A)Wing Handle3/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)Wing Handle1/2B(15A)
1 Piece(s)Available

10 Days or more

103/4B(20A)Wing Handle3/4B(20A)
1 Piece(s)Available

10 Days or more

101B(25A)Wing Handle1B(25A)
1 Piece(s)Available

10 Days or more

101 1/4B(32A)Lever (standard)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

101 1/2B(40A)Lever (standard)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

102B(50A)Lever (standard)2B(50A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Port Applicable Fluid Water / Air Main Body Shape Straight
Body Material 304 Stainless Steel Operation Method Manual Supply Side, Connection Type Rc
Seat Material fluoropolymer Control Side, Connection Type Rc

Additional Products in this Category

Tech Support