(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Arm Locking Coupling, Type-DC, Dust Cap

Arm Locking Coupling, Type-DC, Dust Cap
  • Volume Discount

•Type: Standard
For complete product overview and details on Arm Locking Coupling, Type-DC, Dust Cap see the sections below:

Part Number

Configured Part Number is shown.

Part Number
AL-DC15
AL-DC20
AL-DC25
AL-DC32
AL-DC40
AL-DC65
AL-DC80
AL-DC100
BC-DC15
BC-DC20
BC-DC25
BC-DC32
BC-DC40
BC-DC50
BC-DC65
BC-DC80
BC-DC100
SUS-DC15
SUS-DC20
SUS-DC25
SUS-DC32
SUS-DC40
SUS-DC50
SUS-DC65
SUS-DC80
SUS-DC100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Nominal Diameter
1 Piece(s)Available

10 Days or more

10Aluminum1/2B(15A)
1 Piece(s)Available

12 Days or more

10Aluminum3/4B(20A)
1 Piece(s)Available

12 Days or more

10Aluminum1B(25A)
1 Piece(s)Available

12 Days or more

10Aluminum1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Aluminum1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Aluminum2 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Aluminum3B(80A)
1 Piece(s)Available

12 Days or more

10Aluminum4B(100A)
1 Piece(s)Available

10 Days or more

10Bronze1/2B(15A)
1 Piece(s)Available

12 Days or more

10Bronze3/4B(20A)
1 Piece(s)Available

12 Days or more

10Bronze1B(25A)
1 Piece(s)Available

12 Days or more

10Bronze1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Bronze1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Bronze2B(50A)
1 Piece(s)Available

12 Days or more

10Bronze2 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Bronze3B(80A)
1 Piece(s)Available

12 Days or more

10Bronze4B(100A)
1 Piece(s)Available

10 Days or more

10Stainless Steel (SCS14A)1/2B(15A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)3/4B(20A)
1 Piece(s)Available

15 Days or more

10Stainless Steel (SCS14A)1B(25A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)1 1/4B(32A)
1 Piece(s)Available

15 Days or more

10Stainless Steel (SCS14A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)2B(50A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)2 1/2B(65A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)3B(80A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)4B(100A)

Loading...

  1. 1

Basic Information

Type Standard Operating Environment, Applications Standard / Foods・Beverage Equipment

Additional Products in this Category

Tech Support