(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Arm Locking Coupling, Type-C, Hose Shank Coupler

Arm Locking Coupling, Type-C, Hose Shank Coupler
  • Volume Discount

•Type: Standard
For complete product overview and details on Arm Locking Coupling, Type-C, Hose Shank Coupler see the sections below:

Part Number

Configured Part Number is shown.

Part Number
AL-C15
AL-C20
AL-C25
AL-C32
AL-C40
AL-C50
AL-C65
AL-C80
AL-C100
BC-C15
BC-C20
BC-C25
BC-C32
BC-C40
BC-C50
BC-C65
BC-C80
BC-C100
SUS-C15
SUS-C20
SUS-C25
SUS-C32
SUS-C40
SUS-C50
SUS-C65
SUS-C80
SUS-C100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Nominal Diameter
1 Piece(s)Available

10 Days or more

10Aluminum1/2B(15A)
1 Piece(s)Available

12 Days or more

10Aluminum3/4B(20A)
1 Piece(s)Available

12 Days or more

10Aluminum1B(25A)
1 Piece(s)Available

12 Days or more

10Aluminum1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Aluminum1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Aluminum2B(50A)
1 Piece(s)Available

12 Days or more

10Aluminum2 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Aluminum3B(80A)
1 Piece(s)Available

12 Days or more

10Aluminum4B(100A)
1 Piece(s)Available

10 Days or more

10Bronze1/2B(15A)
1 Piece(s)Available

12 Days or more

10Bronze3/4B(20A)
1 Piece(s)Available

12 Days or more

10Bronze1B(25A)
1 Piece(s)Available

12 Days or more

10Bronze1 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Bronze1 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Bronze2B(50A)
1 Piece(s)Available

12 Days or more

10Bronze2 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Bronze3B(80A)
1 Piece(s)Available

12 Days or more

10Bronze4B(100A)
1 Piece(s)Available

10 Days or more

10Stainless Steel (SCS14A)1/2B(15A)
1 Piece(s)Available

15 Days or more

10Stainless Steel (SCS14A)3/4B(20A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)1B(25A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)2B(50A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)2 1/2B(65A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)3B(80A)
1 Piece(s)Available

14 Days or more

10Stainless Steel (SCS14A)4B(100A)

Loading...

  1. 1

Basic Information

Type Standard Operating Environment, Applications Standard / Foods・Beverage Equipment

Additional Products in this Category

Tech Support