(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Arm Locking Coupling, Type-A, Female Screw Adapter

Arm Locking Coupling, Type-A, Female Screw Adapter
  • Volume Discount

•Type: Standard
For complete product overview and details on Arm Locking Coupling, Type-A, Female Screw Adapter see the sections below:

Part Number

Configured Part Number is shown.

Part Number
AL-A15
AL-A20
AL-A25
AL-A32
AL-A40
AL-A50
AL-A65
AL-A80
AL-A100
BC-A15
BC-A20
BC-A25
BC-A32
BC-A40
BC-A50
BC-A65
BC-A80
BC-A100
SUS-A15
SUS-A20
SUS-A25
SUS-A32
SUS-A40
SUS-A50
SUS-A65
SUS-A80
SUS-A100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Dimension D
(mm)
Nominal Diameter
1 Piece(s)Available

12 Days or more

10Aluminum321/2B(15A)
1 Piece(s)Available

12 Days or more

10Aluminum323/4B(20A)
1 Piece(s)Available

12 Days or more

10Aluminum371B(25A)
1 Piece(s)Available

12 Days or more

10Aluminum461 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Aluminum531 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Aluminum642B(50A)
1 Piece(s)Available

12 Days or more

10Aluminum762 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Aluminum923B(80A)
1 Piece(s)Available

12 Days or more

10Aluminum1204B(100A)
1 Piece(s)Available

12 Days or more

10Bronze321/2B(15A)
1 Piece(s)Available

12 Days or more

10Bronze323/4B(20A)
1 Piece(s)Available

12 Days or more

10Bronze371B(25A)
1 Piece(s)Available

12 Days or more

10Bronze461 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Bronze531 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Bronze642B(50A)
1 Piece(s)Available

12 Days or more

10Bronze762 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Bronze923B(80A)
1 Piece(s)Available

12 Days or more

10Bronze1204B(100A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)321/2B(15A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)323/4B(20A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)371B(25A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)461 1/4B(32A)
1 Piece(s)Available

9 Days or more

10Stainless Steel (SCS14A)531 1/2B(40A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)642B(50A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)762 1/2B(65A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)923B(80A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)1204B(100A)

Loading...

  1. 1

Basic Information

Type Standard Operating Environment, Applications Standard / Foods・Beverage Equipment

Additional Products in this Category

Tech Support