(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SFR Scraper (Part Numbers)

SFR Scraper
  • Volume Discount

It can also prevent dust from entering from the outside to protect the packing or bearing. Special low friction pneumatic type. Mainly used for cylinders that are used under ordinary atmospheric conditions.

Part Number

Configured Part Number is shown.

Part Number
SFR-16K
SFR-18K
SFR-20K
SFR-22K
SFR-22.4K
SFR-25K
SFR-28K
SFR-30K
SFR-32K
SFR-35K
SFR-36K
SFR-40K
SFR-45K
SFR-50K
SFR-55K
SFR-60K
SFR-70K
SFR-80K
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(φ)
I.D. d
(φ)
Width H
(mm)
1 Piece(s)Available

8 Days or more

24166
1 Piece(s)Available

13 Days or more

26186
1 Piece(s)Available

8 Days or more

28206
1 Piece(s)Available

13 Days or more

30226
1 Piece(s)Available

13 Days or more

30.422.46
1 Piece(s)Available

8 Days or more

33256
1 Piece(s)Available

13 Days or more

36286
1 Piece(s)Available

8 Days or more

38306.5
1 Piece(s)Available

8 Days or more

40326.5
1 Piece(s)Available

8 Days or more

43356.5
1 Piece(s)Available

13 Days or more

44366.5
1 Piece(s)Available

13 Days or more

48406.5
1 Piece(s)Available

13 Days or more

53456.5
1 Piece(s)Available

13 Days or more

58506.5
1 Piece(s)Available

13 Days or more

63556.5
1 Piece(s)Available

13 Days or more

68606.5
1 Piece(s)Available

13 Days or more

80708
1 Piece(s)Available

13 Days or more

90808

Loading...

  1. 1

Basic Information

Application Reciprocating Motion Types of Gasket Dust Seal Material NBR(RN912)

Additional Products in this Category

Tech Support