(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

STK Seals for Rotary/Oscillating Motion, Hydraulic Pressure, STR Type

STK Seals for Rotary/Oscillating Motion, Hydraulic Pressure, STR Type
  • Volume Discount

Seal combining an S-FLON (PTFE) seal ring and synthetic rubber square-ring. A low-friction seal for rotation and oscillating motion.

Part Number

Configured Part Number is shown.

Part Number
STR-50
STR-60
STR-70
STR-80
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(φ)
I.D. d
(φ)
1 Piece(s)Available

13 Days or more

5040
1 Piece(s)Available

16 Days or more

6050
1 Piece(s)Available

13 Days or more

7060
1 Piece(s)Available

13 Days or more

8070
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter D
(φ)
I.D. d
(φ)

Loading...

  1. 1

Basic Information

Application Rotary Motion Types of Gasket Piston Gasket Material Esufuron PTFE (PT151)
Width H(mm) 4.8

Additional Products in this Category

Tech Support