(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pick & Place Unit - Cam Driven Center Carry Type (Part Numbers)

Pick & Place Unit - Cam Driven Center Carry Type
  • Volume Discount

•Type name: Center carry
•Arm arrangement (horizontal direction): -
•Arm arrangement (vertical direction): Under
•Built-in sensor: Includes one origin point photo-microsensor

PDF

Part Number

Configured Part Number is shown.

Part Number
X6091A-LD-0.2-50-1.0-I
X6091A-ULD-200-50-1.2-I
X6091SA-LD-0.2-50-1.4-I
X6092A-LD-0.2-50-0.8-I
X6094-LD-0.2-50-1.9-IM
X6094S-LD-0.2-50-1.9-IM
Part NumberMinimum order quantityVolume DiscountDays to Ship Control Motor Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Maximum Load Capacity
(g)
Operation Stroke (front-back)
(mm)
Stroke (up-down)
(mm)
Operating Voltage
(V)
1 Piece(s)Available

26 Days or more

Induction1.03001500LD (input)10030Three-Phase 200 V
1 Piece(s)Available

26 Days or more

Induction1.06001500ULD (discharge)10030Single-phase 200V
1 Piece(s)Available

26 Days or more

Induction1.46001300LD (input)10050Three-Phase 200 V
1 Piece(s)Available

26 Days or more

Induction0.8300900LD (input)8020Three-Phase 200 V
1 Piece(s)Available

26 Days or more

Induction / brake included1.911002000LD (input)16035Three-Phase 200 V
1 Piece(s)Available

26 Days or more

Induction / brake included1.99002000LD (input)16050Three-Phase 200 V

Loading...

  1. 1

Basic Information

Built-in sensor Includes one origin point photo-microsensor Cover for external sensor No Type name Center carry
Arm arrangement (horizontal direction) - Arm arrangement (vertical direction) Under Frequency(Hz) 50

Additional Products in this Category

Tech Support