(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Nominal Thread (M)] 12
[Materials] Steel Thread
[Type]Metric fine, Application/Function, Locking
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc), Locking for Detail, U-nut
[Pitch (mm)] 1.5
[Surface treatment](Details) Bright Chromate Plating
Part Number
Configured Part Number is shown.
UNUTTF-12-C
Nominal of Thread (M) | 12 | Material | Steel | Thread ridge type | Metric fine |
---|---|---|---|---|---|
Application / function | Self- Locking | Sales Unit | Low Quantity Available beginning with 1 pc. | Surface Treatment (Details) | Chromate Plating |
Locking Type | U Nut | Pitch(mm) | 1.5 |
Please check the type/dimensions/specifications of the part UNUTTF-12-C in the U Nut Thin Special Pitch P=1.5 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy