(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

U Nut Type 2【1-600 Pieces Per Package】 (UNUT-12-SCM-U)

U Nut Type 2 UNUT-12-SCM-U
  • Volume Discount

[Materials] SCM435 Threaded
[Type]Metric coarse, Application/Function: Loosening prevention, Detailed loosening prevention, U nuts
[Nominal Thread (M)] 6 8 10 12 14 16 18 20 22 24 27 30 33 36
[Sales unit] Individual (Available for Purchase as 1pc) Box and Packaging.
[Surface treatment](Detailed) trivalent white, uni-chromate plating, chrome plating - Hex nut standard: Type 2
[Pitch (mm)] 1 1.25 1.5 1.75 2 2.5 3 3.5 4

PDF

Part Number

Configured Part Number is shown.

UNUT-12-SCM-U

 
Part Number
UNUT-12-SCM-U
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Sales Unit Surface Treatment (Details) Pitch
(mm)

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

12Box/packageBright Chromate Plating1.75

Loading...

  1. 1

Basic Information

Material 4137 Alloy Steel Thread ridge type Metric coarse Application / function Self- Locking
Hex nut standard Two Types Locking Type U Nut

Additional Products in this Category

Tech Support