(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

e-POWER Belt, Wrapped Notch C Type

e-POWER Belt, Wrapped Notch C Type
  • Volume Discount

Excellent bend tolerance. Less power loss due to bending compared to conventional standard V-belts results in energy-saving effect.

Part Number

Configured Part Number is shown.

CN90

Part Number
CN90
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Belt-shaped C Number of Track(s) 1 Rows Effective Circumference(mm) 2,286
Properties Flex Resistant Additional Function No Thickness(mm) 14
Belt length(Inch) 90

Please check the type/dimensions/specifications of the part CN90 in the e-POWER Belt, Wrapped Notch C Type series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.