(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

e-POWER WEDGE, 3V Type

e-POWER WEDGE, 3V Type
  • Volume Discount

[Features]
· V-belt with unique narrow shape and energy-saving effect.
· Notch shape for excellent flexibility and reduced power consumption.
· Special pulley not required. Just replace the belt on a conventional pulley for reduced power consumption

Part Number

Configured Part Number is shown.

Part Number
EP3V-335
EP3V-355
EP3V-400
EP3V-425
EP3V-450
EP3V-560
EP3V-600
EP3V-670
EP3V-710
EP3V-750
Part NumberMinimum order quantityVolume DiscountDays to Ship Effective Circumference
(mm)
Belt length
(Inch)
1 Piece(s)Available

8 Days or more

85133.5
1 Piece(s)Available

9 Days or more

90235.5
1 Piece(s)Available

15 Days or more

101640
1 Piece(s)Available

11 Days or more

108042.5
1 Piece(s)Available

9 Days or more

114345
1 Piece(s)Available

9 Days or more

142256
1 Piece(s)Available

8 Days or more

152460
1 Piece(s)Available

15 Days or more

170267
1 Piece(s)Available

8 Days or more

180371
1 Piece(s)Available

14 Days or more

190575

Loading...

  1. 1

Basic Information

Belt-shaped 3V Number of Track(s) 1 Rows Properties Flex Resistant
Additional Function No Thickness(mm) 8

Additional Products in this Category

Tech Support