(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Hex Socket Flange Head, Black Oxide Coated, GPF

Screw Plugs - Hex Socket Flange Head, Black Oxide Coated, GPF
  • Volume Discount

•Shape: Flanged
•Mounting Hole Shape: Hex Socket
•Material: Steel
•Surface Treatment: Black Oxide Coating
•Sale Unit: Low Quantity (can be purchased from one)

Part Number

Configured Part Number is shown.

 

Part Number
SPHGPF-ST-W1
SPHGPF-ST-W1 1/2
SPHGPF-ST-W1 1/4
SPHGPF-ST-W1/2
SPHGPF-ST-W1/4
SPHGPF-ST-W1/8
SPHGPF-ST-W3/4
SPHGPF-ST-W3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Thread (G) Length
(mm)
Number of Thread ridge
1 Piece(s)Available

8 Days or more

1012011
1 Piece(s)Available

8 Days or more

101 1/21611
1 Piece(s)Available

8 Days or more

101 1/41611
1 Piece(s)Available

8 Days or more

101/21414
1 Piece(s)Available

8 Days or more

101/41019
1 Piece(s)Available

8 Days or more

101/8828
1 Piece(s)Available

8 Days or more

103/41614
1 Piece(s)Available

8 Days or more

103/81119

Loading...

  1. 1

Basic Information

Shape Flanged Mounting Hole Shape Hex Socket Material Steel
Surface Treatment Black Oxide Coating Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support