(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Hex Socket Head, Parallel Type, SFP【1-10 Pieces Per Package】

Screw Plugs - Hex Socket Head, Parallel Type, SFP
  • Volume Discount

•Shape: Standard
•Mounting Hole Shape: Hex Socket
•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide Coating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFP-M12
SFP-M12-VA
SFP-M14
SFP-M14-VA
SFP-M16
SFP-M16-VA
SFP-M18
SFP-M18-VA
SFP-M20
SFP-M20-VA
SFP-M22
SFP-M22-VA
SFP-M24
SFP-M24-VA
SFP-M27
SFP-M27-VA
SFP-M30
SFP-M30-VA
SFP-M33
SFP-M33-VA
SFP-M36
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal Thread (M) Length
(mm)
Pkg. / Vara Qty. of Pkg.
(piece)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1210Pkg.10
1 Piece(s)Available

10 Days or more

1210Low Quantity-

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1410Pkg.10
1 Piece(s)Available

10 Days or more

1410Low Quantity-

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1610Pkg.10
1 Piece(s)Available

10 Days or more

1610Low Quantity-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

1810Pkg.5
1 Piece(s)Available

10 Days or more

1810Low Quantity-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

2012Pkg.5
1 Piece(s)Available

10 Days or more

2012Low Quantity-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

2212Pkg.5
1 Piece(s)Available

10 Days or more

2212Low Quantity-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

2412Pkg.5
1 Piece(s)Available

10 Days or more

2412Low Quantity-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

2712Pkg.5
1 Piece(s)Available

10 Days or more

2712Low Quantity-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

3012Pkg.5
1 Piece(s)Available

10 Days or more

3012Low Quantity-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

3312Pkg.5
1 Piece(s)Available

10 Days or more

3312Low Quantity-
1 Piece(s)Available

8 Days or more

3618Low Quantity1

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Material 1045 Carbon Steel
Surface Treatment Black Oxide Coating

Additional Products in this Category

Tech Support