(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Detailed shape] Low Head
[Mounting hole dimensions] Hexalobular socket
[Basic shape] Standard (Round)
[Materials] Reny
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard, Resin
[Materials] RENY (High Strength Nylon)
[Color] Black
[Color]
[Nominal Thread (M)] 3 4 5 6
[Length L (mm)] 6 8 10 12 15 16 20 25 30 40
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Detailed Shape | Low Head | Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Reny | Surface Treatment | No | Thread ridge Type | Metric coarse |
Additional Shapes | Standard | Application | Standard | Plastic Material | RENY (High Strength Nylon) |
Color | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy