(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolts Fully Threaded JIS【130-350 Pieces Per Package】 (HXNHFTJIS-STC-M8-16)

Hex Bolts Fully Threaded JIS HXNHFTJIS-STC-M8-16
  • Volume Discount

Pitch is different in both the old and new JIS standard products depending on size.
Please confirm before purchase.

Part Number

Configured Part Number is shown.

HXNHFTJIS-STC-M8-16

Part Number
HXNHFTJIS-STC-M8-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length L (mm) Surface Treatment

350 Pieces Per Package

1 Pack(s)Available

17 Days or more

16[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Screw Type Complete thread Detailed Shape Standard
Mounting Hole Shape No Material Steel Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support