(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TORX Recess Countersunk Head Bolt, New JIS【1-500 Pieces Per Package】

TORX Recess Countersunk Head Bolt, New JIS
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Hexalobular socket
•Screw Type: Fully Threaded

Part Number

Configured Part Number is shown.

Part Number
CSXCSHN-ST-M6-10
CSXCSHN-ST-M8-15
CSXCSHN-ST-M8-40
CSXCSHN-STC-M6-12
CSXCSHN-STU-M6-12
CSXCSHN-SUS-M8-15
CSXCSHN-SUS-M8-16
CSXCSHN-SUS-M8-20
CSXCSHN-SUS-M8-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L or l (mm) Material Unit of Sale Pitch
(mm)
Plated finish
1 Piece(s)Available

8 Days or more

10610[Steel] SteelLow Quantity (can be purchased from one)1Acceptable
1 Piece(s)Available

8 Days or more

10815[Steel] SteelLow Quantity (can be purchased from one)1.25Acceptable
1 Piece(s)Available

8 Days or more

10840[Steel] SteelLow Quantity (can be purchased from one)1.25Acceptable

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-612[Steel] SteelBox/package1Acceptable

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-612[Steel] SteelBox/package1Acceptable
1 Piece(s)Available

8 Days or more

10815[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1.25Not Applicable
1 Piece(s)Available

8 Days or more

10816[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1.25Not Applicable
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1.25Not Applicable
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)1.25Not Applicable
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L or l (mm) Material Unit of Sale Pitch
(mm)
Plated finish

Loading...

  1. 1

Basic Information

Details of Shape Disc Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support