(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Full Thread, CSHBTAAS【1-1,000 Pieces Per Package】

Hex Socket Button Head Cap Screw - Stainless Steel, Steel, Full Thread, CSHBTAAS
  • Volume Discount

[Product Specifications]
・Drive Type: Hex
・Size: M3 - M8
・Threading: Complete Thread
・Material: Stainless Steel, Steel
・JIS-B1174

Part Number

Configured Part Number is shown.

Part Number
CSHBTAAS-ST3B-M3-6
CSHBTAAS-ST3B-M5-20
CSHBTAAS-ST3B-M6-12
CSHBTAAS-ST3B-M6-35
CSHBTAAS-ST3W-M3-4
CSHBTAAS-ST3W-M3-5
CSHBTAAS-ST3W-M3-6
CSHBTAAS-ST3W-M3-8
CSHBTAAS-ST3W-M3-10
CSHBTAAS-ST3W-M3-12
CSHBTAAS-ST3W-M4-5
CSHBTAAS-ST3W-M4-6
CSHBTAAS-ST3W-M4-8
CSHBTAAS-ST3W-M4-10
CSHBTAAS-ST3W-M4-12
CSHBTAAS-ST3W-M4-14
CSHBTAAS-ST3W-M4-15
CSHBTAAS-ST3W-M4-16
CSHBTAAS-ST3W-M4-18
CSHBTAAS-ST3W-M4-20
CSHBTAAS-ST3W-M5-6
CSHBTAAS-ST3W-M5-8
CSHBTAAS-ST3W-M5-10
CSHBTAAS-ST3W-M5-12
CSHBTAAS-ST3W-M5-15
CSHBTAAS-ST3W-M5-16
CSHBTAAS-ST3W-M5-18
CSHBTAAS-ST3W-M5-20
CSHBTAAS-ST3W-M6-8
CSHBTAAS-ST3W-M6-10
CSHBTAAS-ST3W-M6-12
CSHBTAAS-ST3W-M6-14
CSHBTAAS-ST3W-M6-15
CSHBTAAS-ST3W-M6-16
CSHBTAAS-ST3W-M6-18
CSHBTAAS-ST3W-M6-25
CSHBTAAS-ST-M3-4
CSHBTAAS-ST-M3-5
CSHBTAAS-ST-M3-6
CSHBTAAS-ST-M3-8
CSHBTAAS-ST-M3-10
CSHBTAAS-ST-M3-12
CSHBTAAS-ST-M3-14
CSHBTAAS-ST-M3-15
CSHBTAAS-ST-M3-16
CSHBTAAS-ST-M3-18
CSHBTAAS-ST-M3-20
CSHBTAAS-ST-M3-22
CSHBTAAS-ST-M3-25
CSHBTAAS-ST-M3-30
CSHBTAAS-ST-M4-5
CSHBTAAS-ST-M4-6
CSHBTAAS-ST-M4-8
CSHBTAAS-ST-M4-10
CSHBTAAS-ST-M4-12
CSHBTAAS-ST-M4-14
CSHBTAAS-ST-M4-15
CSHBTAAS-ST-M4-16
CSHBTAAS-ST-M4-18
CSHBTAAS-ST-M4-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Surface Treatment Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Steel] Steel[Trivalent Chromate] Trivalent Black0.5

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520[Steel] Steel[Trivalent Chromate] Trivalent Black0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612[Steel] Steel[Trivalent Chromate] Trivalent Black1

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10635[Steel] Steel[Trivalent Chromate] Trivalent Black1
1 Piece(s)Available

8 Days or more

1034[Steel] Steel[Trivalent Chromate] Trivalent White0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Steel] Steel[Trivalent Chromate] Trivalent White0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Steel] Steel[Trivalent Chromate] Trivalent White0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] Steel[Trivalent Chromate] Trivalent White0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] Steel[Trivalent Chromate] Trivalent White0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Steel] Steel[Trivalent Chromate] Trivalent White0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045[Steel] Steel[Trivalent Chromate] Trivalent White0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Steel] Steel[Trivalent Chromate] Trivalent White0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] Steel[Trivalent Chromate] Trivalent White0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] Steel[Trivalent Chromate] Trivalent White0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Steel] Steel[Trivalent Chromate] Trivalent White0.7
1 Piece(s)Available

8 Days or more

10414[Steel] Steel[Trivalent Chromate] Trivalent White0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10415[Steel] Steel[Trivalent Chromate] Trivalent White0.7
1 Piece(s)Available

8 Days or more

10416[Steel] Steel[Trivalent Chromate] Trivalent White0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10418[Steel] Steel[Trivalent Chromate] Trivalent White0.7
1 Piece(s)Available

8 Days or more

10420[Steel] Steel[Trivalent Chromate] Trivalent White0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1056[Steel] Steel[Trivalent Chromate] Trivalent White0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058[Steel] Steel[Trivalent Chromate] Trivalent White0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510[Steel] Steel[Trivalent Chromate] Trivalent White0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Steel] Steel[Trivalent Chromate] Trivalent White0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10515[Steel] Steel[Trivalent Chromate] Trivalent White0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent White0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10518[Steel] Steel[Trivalent Chromate] Trivalent White0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10520[Steel] Steel[Trivalent Chromate] Trivalent White0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1068[Steel] Steel[Trivalent Chromate] Trivalent White1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10610[Steel] Steel[Trivalent Chromate] Trivalent White1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612[Steel] Steel[Trivalent Chromate] Trivalent White1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10614[Steel] Steel[Trivalent Chromate] Trivalent White1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615[Steel] Steel[Trivalent Chromate] Trivalent White1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10616[Steel] Steel[Trivalent Chromate] Trivalent White1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10618[Steel] Steel[Trivalent Chromate] Trivalent White1
1 Piece(s)Available

8 Days or more

10625[Steel] Steel[Trivalent Chromate] Trivalent White1
1 Piece(s)Available

8 Days or more

1034[Steel] SteelBlack Oxide Coating0.5
1 Piece(s)Available

10 Days or more

1035[Steel] SteelBlack Oxide Coating0.5
1 Piece(s)Available

10 Days or more

1036[Steel] SteelBlack Oxide Coating0.5
1 Piece(s)Available

10 Days or more

1038[Steel] SteelBlack Oxide Coating0.5
1 Piece(s)Available

10 Days or more

10310[Steel] SteelBlack Oxide Coating0.5
1 Piece(s)Available

10 Days or more

10312[Steel] SteelBlack Oxide Coating0.5
1 Piece(s)Available

8 Days or more

10314[Steel] SteelBlack Oxide Coating0.5
1 Piece(s)Available

8 Days or more

10315[Steel] SteelBlack Oxide Coating0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10316[Steel] SteelBlack Oxide Coating0.5
1 Piece(s)Available

8 Days or more

10318[Steel] SteelBlack Oxide Coating0.5
1 Piece(s)Available

8 Days or more

10320[Steel] SteelBlack Oxide Coating0.5

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10322[Steel] SteelBlack Oxide Coating0.5

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10325[Steel] SteelBlack Oxide Coating0.5
1 Piece(s)Available

8 Days or more

10330[Steel] SteelBlack Oxide Coating0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045[Steel] SteelBlack Oxide Coating0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Steel] SteelBlack Oxide Coating0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] SteelBlack Oxide Coating0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] SteelBlack Oxide Coating0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Steel] SteelBlack Oxide Coating0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10414[Steel] SteelBlack Oxide Coating0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10415[Steel] SteelBlack Oxide Coating0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Steel] SteelBlack Oxide Coating0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10418[Steel] SteelBlack Oxide Coating0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420[Steel] SteelBlack Oxide Coating0.7

Loading...

Basic Information

Thread Type Metric coarse Tip Shape Rough head Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support