(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill and Drive, Countersunk Head【1,000 Pieces Per Package】

Drill and Drive, Countersunk Head
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, trivalent white, bright chromate plating

Part Number

Configured Part Number is shown.

CSPCSSDD-410-D4-10

Part Number
CSPCSSDD-410-D4-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 10 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel (SUS410)
Surface Treatment No Thread ridge Type Drill Screw Tip shape Other special shapes
Additional Shapes Standard Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support