(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill and Drive, Pan Head【500-2,000 Pieces Per Package】

Drill and Drive, Pan Head
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, trivalent white, bright chromate plating

Part Number

Configured Part Number is shown.

Part Number
CSPPNSDD-410-D4-10
CSPPNSDD-410-D4-13
CSPPNSDD-410-D4-40
CSPPNSDD-410-D4-45
CSPPNSDD-410-D4-50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)

2,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

1010

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1013

700 Pieces Per Package

1 Pack(s)Available

14 Days or more

1040

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

1045

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

1050

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel (SUS410) Surface Treatment No
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Standard
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support