(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Countersunk Head LIVE Machine Screw (D=6)

Countersunk Head LIVE Machine Screw (D=6)
  • Volume Discount

[Nominal designation (M)] 4
[Detailed shape] Flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] SUS410
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] Loose (can be purchased individually)
[Usage] Standard
[Length (mm)] 13 16 19 25

Part Number

Configured Part Number is shown.

Part Number
CSPCSSLVD6-410-D4-13
CSPCSSLVD6-410-D4-16
CSPCSSLVD6-410-D4-19
CSPCSSLVD6-410-D4-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

1013
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1019
1 Piece(s)Available

8 Days or more

1025

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel (SUS410) Surface Treatment No
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard

Additional Products in this Category

Tech Support