(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Detailed shape] Truss
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Thread ridge type] Self-drilling fine thread
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Nominal designation (M)] 5 8
[Length (mm)] 19 25 35 40 45 50 60 70 80 100
[Surface treatment] trivalent white, chromate plating
Part Number
Configured Part Number is shown.
CSPTRSF-ST3W-DS5-100
Please ask MISUMI to check availability of this product.
Nominal of Thread (M) | 5 | Length L (mm) | 100 | Detailed Shape | Truss |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Steel |
Surface Treatment | Trivalent White | Thread ridge Type | Drill Screw Fine | Tip shape | Other special shapes |
Additional Shapes | Flanged | Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy