(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head New Point Screw【1-1,500 Pieces Per Package】

Pan Head New Point Screw
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread

Part Number

Configured Part Number is shown.

Part Number
CSPPNT-410-D4-10
CSPPNT-410-D4-13
CSPPNT-410-D4-16
CSPPNT-410-D4-19
CSPPNT-410-D4-25
CSPPNT-410-D4-30
CSPPNT-410-D4-35
CSPPNT-410-D4-40
CSPPNT-410-D4-50
CSPPNT-410-D4-60
CSPPNT-410-D5-16
CSPPNT-410-D5-19
CSPPNT-410-D5-25
CSPPNT-410-D5-30
CSPPNT-ST3W-D3.5-10
CSPPNT-ST3W-D3.5-13
CSPPNT-ST3W-D3.5-16
CSPPNT-ST3W-D3.5-19
CSPPNT-ST3W-D4-10
CSPPNT-ST3W-D4-13
CSPPNT-ST3W-D4-16
CSPPNT-ST3W-D4-19
CSPPNT-ST3W-D4-25
CSPPNT-ST3W-D4-30
CSPPNT-ST3W-D4-35
CSPPNT-ST3W-D4-40
CSPPNT-ST3W-D4-45
CSPPNT-ST3W-D4-50
CSPPNT-ST3W-D4-60
CSPPNT-ST3W-D5-16
CSPPNT-ST3W-D5-19
CSPPNT-ST3W-D5-25
CSPPNT-ST3W-D5-30
CSPPNT-ST3W-D5-35
CSPPNT-ST3W-D5-45
CSPPNT-ST3W-D6-19
CSPPNT-ST3W-D6-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)NoBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)NoBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)NoBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10435[Stainless Steel] Stainless Steel (SUS410)NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10440[Stainless Steel] Stainless Steel (SUS410)NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10450[Stainless Steel] Stainless Steel (SUS410)NoBox/package
1 Piece(s)Available

8 Days or more

10460[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10530[Stainless Steel] Stainless Steel (SUS410)NoBox/package

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.510[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.513[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.519[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10419[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10430[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10435[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10440[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10445[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10450[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10460[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10519[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10530[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10535[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10545[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10619[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Drill Screw Tip shape Cone Point Application Standard

Additional Products in this Category

Tech Support