(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Flat Head Flashpoint Screw (Fine Thread)

Thin Flat Head Flashpoint Screw (Fine Thread)
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Pitch (mm): 07

Part Number

Configured Part Number is shown.

Part Number
CSPT-SUS-D4-10
CSPT-SUS-D4-13
CSPT-SUS-D4-16
CSPT-SUS-D4-19
CSPT-SUS-D4-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1013
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1019
1 Piece(s)Available

8 Days or more

1025

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Standard Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel Surface Treatment No
Thread ridge Type Drill Screw Tip shape Cone Point Sales Unit Low Quantity (can be purchased from one)
Application Standard

Additional Products in this Category

Tech Support