(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Head Flashpoint Reamer Screw【1-500 Pieces Per Package】 (RMPSRFLX-410-D4-60)

Flexible Head Flashpoint Reamer Screw RMPSRFLX-410-D4-60
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, trivalent white, bright chromate plating, tin plating.

Part Number

Configured Part Number is shown.

RMPSRFLX-410-D4-60

Part Number
RMPSRFLX-410-D4-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit Thread Length
(mm)
1 Piece(s)Available

8 Days or more

10460[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)45

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Phillips Basic Shape Reamer
Thread ridge Type Drill Screw Tip shape Other special shapes Application Standard

Additional Products in this Category

Tech Support