(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Conical tip
[Additional shapes] Standard
[Sales unit] box / pack
[Usage] Standard
[Nominal designation (M)] 5 6
[Length L (mm)] 19 25 35 45 50 60 70 90 105 115 135 150
[Surface treatment] trivalent white, bright chromate plating thread section
[Length (mm)] 60
Part Number |
---|
HXNTNDFPCP-ST3W-D5-45 |
HXNTNDFPCP-ST3W-D6-35 |
HXNTNDFPCP-ST3W-D6-70 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | No | Basic Shape | Hex |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Trivalent White | Thread ridge Type | Drill Screw |
Tip shape | Cone Point | Additional Shapes | Standard | Sales Unit | Box/package |
Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy