(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Pias Eleven Wafer Screw【1-800 Pieces Per Package】

Pias Eleven Wafer Screw
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread

Part Number

Configured Part Number is shown.

Part Number
CSPLWS-410-D4.2
CSPLWS-ST3W-D4.2
CSPLWS-ST3W-D4.8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

104.2[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.2[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.8[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

Loading...

  1. 1

Basic Information

Length L (mm) 13 Detailed Shape Low Head Mounting Hole Shape Phillips
Basic Shape Standard (Round) Thread ridge Type Drill Screw Tip shape Other special shapes
Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support