(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips
Part Number
Configured Part Number is shown.
CSPLWSLMP-ST3W-D4
Loading...
Nominal of Thread (M) | 4 | Length L (mm) | 13 | Detailed Shape | Low Head |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Thread ridge Type | Drill Screw |
Tip shape | Other special shapes | Additional Shapes | Standard | Application | Standard |
Please check the type/dimensions/specifications of the part CSPLWSLMP-ST3W-D4 in the Pias Mini Washer Long Mini Point Screw for Thin Plate series.
Part Number |
---|
CSPLWSLMP-410-D4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy