(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Countersunk Head Self-Tapping Screw (D=6)【1-1,500 Pieces Per Package】 (Part Numbers)

Small Countersunk Head Self-Tapping Screw (D=6)
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread

Part Number

Configured Part Number is shown.

Part Number
CSPCSSD6-410-D4-10
CSPCSSD6-410-D4-13
CSPCSSD6-410-D4-16
CSPCSSD6-410-D4-19
CSPCSSD6-410-D4-25
CSPCSSD6-410-D4-30
CSPCSSD6-410-D4-35
CSPCSSD6-410-D4-40
CSPCSSD6-410-D4-50
CSPCSSD6-410-D5-13
CSPCSSD6-410-D5-16
CSPCSSD6-410-D5-19
CSPCSSD6-410-D5-25
CSPCSSD6-410-D5-30
CSPCSSD6-410GJB-D4-10
CSPCSSD6-410GJB-D4-13
CSPCSSD6-410GJB-D4-16
CSPCSSD6-410GJB-D4-19
CSPCSSD6-410GJB-D4-25
CSPCSSD6-410GJB-D4-30
CSPCSSD6-410GJB-D4-35
CSPCSSD6-410GJB-D4-40
CSPCSSD6-410GJB-D4-50
CSPCSSD6-410GJB-D5-13
CSPCSSD6-410GJB-D5-16
CSPCSSD6-410GJB-D5-19
CSPCSSD6-410GJB-D5-25
CSPCSSD6-410GJB-D5-30
CSPCSSD6-410GSN-D4-13
CSPCSSD6-410GSN-D4-16
CSPCSSD6-410GSN-D4-19
CSPCSSD6-410GSN-D4-25
CSPCSSD6-410TBS-D4-10
CSPCSSD6-410TBS-D4-13
CSPCSSD6-410TBS-D4-16
CSPCSSD6-410TBS-D4-19
CSPCSSD6-410TBS-D4-25
CSPCSSD6-410TBS-D4-30
CSPCSSD6-410TBS-D4-35
CSPCSSD6-410TBS-D4-40
CSPCSSD6-410TBS-D4-50
CSPCSSD6-410TBS-D5-13
CSPCSSD6-410TBS-D5-16
CSPCSSD6-410TBS-D5-19
CSPCSSD6-410TBS-D5-25
CSPCSSD6-410TBS-D5-30
CSPCSSD6-410THB-D4-10
CSPCSSD6-410THB-D4-13
CSPCSSD6-410THB-D4-16
CSPCSSD6-410THB-D4-19
CSPCSSD6-410THB-D4-25
CSPCSSD6-410THB-D4-30
CSPCSSD6-410THBT-D4-10
CSPCSSD6-410THBT-D4-13
CSPCSSD6-410THBT-D4-16
CSPCSSD6-410THBT-D4-19
CSPCSSD6-410THBT-D4-25
CSPCSSD6-410THBT-D4-30
CSPCSSD6-410THBT-D4-35
CSPCSSD6-410THW-D4-10
CSPCSSD6-410THW-D4-13
CSPCSSD6-410THW-D4-16
CSPCSSD6-410THW-D4-19
CSPCSSD6-410THW-D4-25
CSPCSSD6-410THW-D4-30
CSPCSSD6-410THW-D4-35
CSPCSSD6-410THW-D4-50
CSPCSSD6-410THW-D5-16
CSPCSSD6-410TSM-D4-10
CSPCSSD6-410TSM-D4-13
CSPCSSD6-410TSM-D4-16
CSPCSSD6-410TSM-D4-19
CSPCSSD6-410TSM-D4-25
CSPCSSD6-410TSM-D4-30
CSPCSSD6-410TSM-D4-35
CSPCSSD6-ST3W-D4-10
CSPCSSD6-ST3W-D4-13
CSPCSSD6-ST3W-D4-16
CSPCSSD6-ST3W-D4-19
CSPCSSD6-ST3W-D4-25
CSPCSSD6-ST3W-D4-30
CSPCSSD6-ST3W-D4-35
CSPCSSD6-ST3W-D4-40
CSPCSSD6-ST3W-D4-45
CSPCSSD6-STT3SC-D4-10
CSPCSSD6-STT3SC-D4-13
CSPCSSD6-STT3SC-D4-16
CSPCSSD6-STT3SC-D4-19
CSPCSSD6-STT3SC-D4-30
CSPCSSD6-STTL-D4-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10435[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10440[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10450[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10513[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10530[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10435[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10440[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10450[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10513[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

700 Pieces Per Package

1 Pack(s)Available

16 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10530[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintLow Quantity (can be purchased from one)

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10435[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package
1 Piece(s)Available

8 Days or more

10440[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10450[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10513[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

700 Pieces Per Package

1 Pack(s)Available

16 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10530[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Matt Black)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Matt Black)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Matt Black)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Matt Black)Box/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Matt Black)Box/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Matt Black)Box/package
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Black)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Black)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Black)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Black)Low Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Black)Box/package
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Black)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10435[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Black)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Low Quantity (can be purchased from one)

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10435[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Box/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10450[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Box/package

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Box/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

400 Pieces Per Package

1 Pack(s)Available

17 Days or more

10435[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10419[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10430[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10435[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10440[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10445[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] Steel[Stainless coating] Trivalent Stainless Steel CoatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Steel] Steel[Stainless coating] Trivalent Stainless Steel CoatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Steel] Steel[Stainless coating] Trivalent Stainless Steel CoatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10419[Steel] Steel[Stainless coating] Trivalent Stainless Steel CoatingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10430[Steel] Steel[Stainless coating] Trivalent Stainless Steel CoatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Steel] SteelRafreBox/package

Loading...

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support