(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Track Body Pias (TRX) Screw【350-500 Pieces Per Package】 (CSXLWS-ST3W-D5-25)

Track Body Pias (TRX) Screw CSXLWS-ST3W-D5-25
  • Volume Discount

[Nominal designation (M)] 5
[Detailed shape] Low head
[Mount hole shape] Hexalobuler hole
[Basic shape] Standard (round)
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] box / pack
[Usage] Standard
[Length L (mm)] 25 35 45
[Surface treatment] trivalent white, trivalent stainless coating,

Part Number

Configured Part Number is shown.

CSXLWS-ST3W-D5-25

Part Number
CSXLWS-ST3W-D5-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length L (mm) Surface Treatment

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

25[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Detailed Shape Low Head Mounting Hole Shape Hexalobular socket
Basic Shape Standard (Round) Material Steel Thread ridge Type Drill Screw
Tip shape Other special shapes Additional Shapes Standard Sales Unit Box/package
Application Standard

Additional Products in this Category

Tech Support