(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head Pias Screw with Washer【1-1,500 Pieces Per Package】 (Part Numbers)

Pan Head Pias Screw with Washer
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread

Part Number

Configured Part Number is shown.

Part Number
CSPPNSF-410-D4-13
CSPPNSF-410-D4-16
CSPPNSF-410-D4-19
CSPPNSF-410-D4-25
CSPPNSF-410-D5-16
CSPPNSF-410-D5-19
CSPPNSF-410GJB-D4-13
CSPPNSF-410GJB-D4-16
CSPPNSF-410GJB-D5-16
CSPPNSF-410TBS-D4-13
CSPPNSF-410TBS-D4-16
CSPPNSF-410TSM-D4-13
CSPPNSF-410TSM-D4-16
CSPPNSF-ST3W-D4-13
CSPPNSF-ST3W-D4-16
CSPPNSF-ST3W-D4-19
CSPPNSF-ST3W-D4-25
CSPPNSF-ST3W-D4-30
CSPPNSF-ST3W-D5-13
CSPPNSF-ST3W-D5-16
CSPPNSF-ST3W-D5-19
CSPPNSF-ST3W-D5-25
CSPPNSF-ST3W-D5-35
CSPPNSF-ST3W-D5-45
CSPPNSF-STT3SC-D4-13
CSPPNSF-STT3SC-D5-13
CSPPNSF-STT3SC-D5-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

800 Pieces Per Package

1 Pack(s)Available

17 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

600 Pieces Per Package

1 Pack(s)Available

17 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

800 Pieces Per Package

1 Pack(s)Available

17 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

600 Pieces Per Package

1 Pack(s)Available

17 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

800 Pieces Per Package

1 Pack(s)Available

17 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10419[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10430[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10513[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10519[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10535[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10545[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Steel] Steel[Stainless coating] Trivalent Stainless Steel CoatingBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10513[Steel] Steel[Stainless coating] Trivalent Stainless Steel CoatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Stainless coating] Trivalent Stainless Steel CoatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Flanged
Application Standard

Additional Products in this Category

Tech Support