(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight (Part Numbers)

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight
  • Volume Discount

SUNLOCK is an ideal screw that offers strong tapping with small torque. The cross section of the SUNLOCK screw is non-circular with its three vertices shifting spirally. These two shape features enable smooth screwing with little torque. The female thread is formed with plastic processing, so there are no shavings produced from cutting. In addition, there is a loosening effect because the gap between the male screw and the internal screw is eliminated by the spring-back effect after molding. Plastic processing during formation creates strong female threads and high retention.

Part Number

Configured Part Number is shown.

Part Number
CSPPNH-410-TPT4-20
CSPPNH-410-TPT4-40
CSPPNH-410-TPT4-50
CSPPNH-410-TPT5-30
CSPPNH-410-TPT6-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm)
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

8 Days or more

10440
1 Piece(s)Available

8 Days or more

10450
1 Piece(s)Available

8 Days or more

10530
1 Piece(s)Available

8 Days or more

10612

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material 410 Stainless Steel Surface Treatment No
Tip shape Flat End

Additional Products in this Category

Tech Support