(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Truss Head, Phillips Drive, Tap Tight, C Type【1,500-2,000 Pieces Per Package】

Self Tapping Screws - Truss Head, Phillips Drive, Tap Tight, C Type
  • Volume Discount

[Thread ridge type] Tap-Tight
[Nominal Thread (M)] 4
[Detailed shape] Truss
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Sales unit] Box/package
[Length L (mm)] 8 10
[Surface treatment] Non-chrome non-chrome (zinc plating) chromate
[Color]Non-chrome (zinc plating) black
[Color]Non-chrome black
[Color] Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Chrome plating

Part Number

Configured Part Number is shown.

Part Number
CSPTRHC-ST3W-TPT4-8
CSPTRHC-ST3W-TPT4-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Nominal of Thread (M) 4 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Tip shape Flat End Sales Unit Box/package

Additional Products in this Category

Tech Support