(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Hexalobular Drive, TRXP Type【1-16,000 Pieces Per Package】 (CSXPNHTRX-STN-TPT3-8)

Self Tapping Screws - Pan Head, Hexalobular Drive, TRXP Type CSXPNHTRX-STN-TPT3-8
  • Volume Discount

[Materials] Steel Stainless steel
[Surface treatment]None, Non-chrome, Non-chrome (zinc plating) chromate color, Non-chrome (zinc plating) black, Non-chrome black, Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Nickel plating, Black nickel, Chrome plating, Black paint

Part Number

Configured Part Number is shown.

CSXPNHTRX-STN-TPT3-8

Part Number
CSXPNHTRX-STN-TPT3-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] Steel[Nickel Plating] Nickel PlatingBox/package

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Hexalobular socket
Basic Shape Standard (Round) Tip shape Flat End

Please check the type/dimensions/specifications of the part CSXPNHTRX-STN-TPT3-8 in the Self Tapping Screws - Pan Head, Hexalobular Drive, TRXP Type series.

Products like this...

Part Number
CSXPNHTRX-ST3B-TPT2.6-10
CSXPNHTRX-ST3B-TPT2.6-8
CSXPNHTRX-ST3B-TPT3-10
CSXPNHTRX-STNB-TPT2-10
CSXPNHTRX-STTNB-TPT2-10
CSXPNHTRX-SUS-TPT3-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

6,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.610[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package

7,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.68[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10210[Steel] Steel[Nickel Plating] Black nickelBox/package

10,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10210[Steel] Steel[Non-chrome] Non-chrome BlackBox/package
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] Stainless Steel[No] NoLow Quantity (can be purchased from one)

Additional Products in this Category

Tech Support