(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Phillips Drive, Steel, Tap-Tight, P-Series【1,000-14,000 Pieces Per Package】

Self Tapping Screws - Pan Head, Phillips Drive, Steel, Tap-Tight, P-Series
  • Volume Discount

· Thread ridge type: Self tapping screws
· Detailed shape: Pan
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Materials: Steel
· Tip shape: Flat end
· Sales unit: Box/package
· Thread: M2, M3, M4
· Length (mm): 6, 8, 10, 12, 14, 16, 18, 20
· Surface treatment: Non-chrome (zinc plating) chromate
· Color: Non-chrome (zinc plating) black
· Color: Non-chrome black
· Color: Trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, chrome plating

Part Number

Configured Part Number is shown.

Part Number
CSPPNHP-ST3B-TP4-8
CSPPNHP-ST3B-TP4-20
CSPPNHP-ST3NB-TP2-6
CSPPNHP-ST3W-TP3-6
CSPPNHP-ST3W-TP3-8
CSPPNHP-ST3W-TP3-10
CSPPNHP-ST3W-TP3-12
CSPPNHP-ST3W-TP3-14
CSPPNHP-ST3W-TP3-18
CSPPNHP-ST3W-TP3-20
CSPPNHP-ST3W-TP4-8
CSPPNHP-ST3W-TP4-10
CSPPNHP-ST3W-TP4-12
CSPPNHP-STC-TP2-6
CSPPNHP-STC-TP3-14
CSPPNHP-STC-TP3-18
CSPPNHP-STC-TP4-14
CSPPNHP-STC-TP4-16
CSPPNHP-STC-TP4-20
CSPPNHP-STCNW-TP2-6
CSPPNHP-STH-TP2-6
CSPPNHP-STN-TP2-6
CSPPNHP-STN-TP3-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420[Trivalent Chromate] Trivalent Black

14,000 Pieces Per Package

1 Pack(s)Available

22 Days or more

1026[Non-chrome] Non-chrome (Zinc Plating) Black

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Trivalent Chromate] Trivalent White

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent White

3,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent White

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Trivalent Chromate] Trivalent White

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10314[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10318[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10320[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Trivalent Chromate] Trivalent White

14,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-26[Chromate Plating] Chromate Plating

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-314[Chromate Plating] Chromate Plating

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-318[Chromate Plating] Chromate Plating

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-414[Chromate Plating] Chromate Plating

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-416[Chromate Plating] Chromate Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-420[Chromate Plating] Chromate Plating

14,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1026[Non-chrome] Chrome Plating White

14,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1026[Chrome Plating] Chrome Plating

14,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1026[Nickel Plating] Nickel Plating

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Nickel Plating] Nickel Plating
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip shape Flat End
Sales Unit Box/package

Additional Products in this Category

Tech Support