(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TRX Tamper Resistant Bind Machine Screw【700-2,500 Pieces Per Package】

TRX Tamper Resistant Bind Machine Screw
  • Volume Discount

Additional Shape: Standard
Application: Standard
Material: Steel
Mounting Hole Shape: Hexalobular socket
Sale Unit: Box/Pack
Screw Type: Fully Threaded
Shape: Standard
Shape Details: Binding Head
Thread Type: Metric Coarse
Tip Shape: Flat End
For complete product overview and details on TRX Tamper Resistant Bind Machine Screw see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CSXBDHTP-ST3B-M3-5
CSXBDHTP-ST3B-M3-6
CSXBDHTP-ST3B-M3-8
CSXBDHTP-ST3B-M3-10
CSXBDHTP-ST3B-M4-6
CSXBDHTP-ST3B-M4-8
CSXBDHTP-ST3B-M4-10
CSXBDHTP-ST3B-M4-12
CSXBDHTP-ST3B-M5-8
CSXBDHTP-ST3B-M5-10
CSXBDHTP-ST3B-M5-12
CSXBDHTP-ST3W-M3-5
CSXBDHTP-ST3W-M3-6
CSXBDHTP-ST3W-M3-8
CSXBDHTP-ST3W-M3-10
CSXBDHTP-ST3W-M4-6
CSXBDHTP-ST3W-M4-8
CSXBDHTP-ST3W-M4-10
CSXBDHTP-ST3W-M4-12
CSXBDHTP-ST3W-M5-8
CSXBDHTP-ST3W-M5-10
CSXBDHTP-ST3W-M5-12
CSXBDHTP-ST-M3-5
CSXBDHTP-ST-M3-6
CSXBDHTP-ST-M3-8
CSXBDHTP-ST-M3-10
CSXBDHTP-ST-M4-6
CSXBDHTP-ST-M4-12
CSXBDHTP-ST-M5-8
CSXBDHTP-ST-M5-10
CSXBDHTP-ST-M5-12
CSXBDHTP-STN-M3-5
CSXBDHTP-STN-M3-6
CSXBDHTP-STN-M3-8
CSXBDHTP-STN-M3-10
CSXBDHTP-STN-M4-8
CSXBDHTP-STN-M4-12
CSXBDHTP-STN-M5-8
CSXBDHTP-STN-M5-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Surface Treatment Pitch
(mm)

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Trivalent Chromate] Trivalent Black0.5

2,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Trivalent Chromate] Trivalent Black0.5

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent Black0.5

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent Black0.5

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Trivalent Chromate] Trivalent Black0.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent Black0.7

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Trivalent Chromate] Trivalent Black0.7

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Trivalent Chromate] Trivalent Black0.7

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058[Trivalent Chromate] Trivalent Black0.8

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510[Trivalent Chromate] Trivalent Black0.8

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Trivalent Chromate] Trivalent Black0.8

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Trivalent Chromate] Trivalent White0.5

2,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Trivalent Chromate] Trivalent White0.5

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent White0.5

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent White0.5

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Trivalent Chromate] Trivalent White0.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent White0.7

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Trivalent Chromate] Trivalent White0.7

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Trivalent Chromate] Trivalent White0.7

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058[Trivalent Chromate] Trivalent White0.8

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510[Trivalent Chromate] Trivalent White0.8

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Trivalent Chromate] Trivalent White0.8

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[None] Fabric0.5

2,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[None] Fabric0.5

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[None] Fabric0.5

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[None] Fabric0.5

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[None] Fabric0.7

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[None] Fabric0.7

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058[None] Fabric0.8

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510[None] Fabric0.8

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[None] Fabric0.8

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Nickel Plating] Nickel Plating0.5

2,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Nickel Plating] Nickel Plating0.5

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Nickel Plating] Nickel Plating0.5

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Nickel Plating] Nickel Plating0.5

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Nickel Plating] Nickel Plating0.7

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Nickel Plating] Nickel Plating0.7

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058[Nickel Plating] Nickel Plating0.8

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Nickel Plating] Nickel Plating0.8

Loading...

  1. 1

Basic Information

Details of Shape Bind Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shapes Standard Unit of Sale Box/package Application Standard
Screw Type Complete thread

Additional Products in this Category

Tech Support