(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Perfect Slim Screw【600 Pieces Per Package】 (Part Numbers)

Perfect Slim Screw
  • Volume Discount

[Type] Other carpentry screw
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Sales unit] Boxes/pack
[Detailed shape] Flexible head
[Screw nominal designation (M)] 3.3, 3.8
[Length] 51, 65, 75

Part Number

Configured Part Number is shown.

OTFXPSB-STC-M3.3-51

Part Number
OTFXPSB-STC-M3.3-51
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Other woodworking screws Nominal of Thread (M) 3.3 Length 51
Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating
Sales Unit Box/package Detailed Shape Flexible

Additional Products in this Category

Tech Support